您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
info@haberkorn.cz
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
{haberkorn/driving_elements/couplings/flexible_hrc/geb_hrc_tl_hub_e.prj},{NB=T35655},{NAME=Coupling hub for taper bush HRC 130 H, TL1610},{DESCRIPTION=GEB HRC 130 TL},{CNSORDERNO=T35655},{TAPERBUSH=1610},{DMIN=12},{DMAX=42},{A=26.5},{D=130},{M=105},{N=35.0},{R=18.0},{L=88.0},{KG=2.27},{CNSORDERNO2=GEBHRCE130TL}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
T35655
HELP_VARIABLE
Company
Haberkorn
Description
Coupling hubs HRC for taper bush design H
Bill of material
T35655
NAME
Name
Coupling hub for taper bush HRC 130 H, TL1610
Coupling hub for taper bush HRC 130 H, TL1610
DESCRIPTION
Description
GEB HRC 130 TL
GEB HRC 130 TL
CNSORDERNO
Order number
T35655
T35655
TAPERBUSH
Taper bush
1610
1610
DMIN
Min hole diameter
12
12
mm
DMAX
Max hole diameter
42
42
mm
A
26.5
26.5
mm
D
130
130
mm
M
105
105
mm
N
35.0
35.0
mm
R
18.0
18.0
mm
L
88.0
88.0
mm
KG
2.27
2.27
kg
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
Embedded user actions