??
CAD模型选择
F08906
HELP_VARIABLE
Company
Haberkorn
Description
Conical straight toothed gears type A 1:2 module 4,5
Bill of material
F08906
NAME
Name
MODULE
Module
4.5
Z
Number of teeth
CNSORDERNO
Order number
DE
De
mm
DP
Dp
mm
A
mm
F
22 mm
DN
Dn
mm
D1
20 mm
DM
dm
mm
L
mm
LM
Lm
mm
KG
kg
Preview - Generation
预览
3D
尺寸标注
2D

Embedded user actions