??
CAD model selection
F19219
HELP_VARIABLE
Company
Haberkorn
Description
Conical straight toothed gears type A 1:4 module 4,5
Bill of material
F19219
NAME
Name
MODULE
Module
4.5
Z
Number of teeth
CNSORDERNO
Order number
DE
De
mm
DP
Dp
mm
A
mm
F
32 mm
DN
Dn
mm
D1
20 mm
DM
dm
mm
L
mm
LM
Lm
mm
KG
kg
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions