??
CAD model selection
T88403
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets for taper bush with hardened teeth simplex 1 1/4"x3/4" (20 B-1)
Bill of material
T88403
NAME
Name
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
A
44 mm
TAPERBUSH
Taper bush
2517
KG
kg
B1
18.5 mm
C
3.5 mm
R3
r3
32 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions