??
Choix du modèle CAO
T21691
HELP_VARIABLE
Company
Haberkorn
Description
Timing belt pulleys 31 T10 DIN 7721-2 for belt width 16 mm
Bill of material
T21691
NAME
Name
DESCRIPTION
Description
CNSORDERNO
Order number
TYPE
Type
MAT
Material
Al
Z
Number of teeth
DE
de
mm
DF
Df
mm
DM
Dm
mm
F
21 mm
L
31 mm
D
d
mm
N
n°flange
KG
kg
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D

Embedded user actions