??
CAD model selection
T41092
HELP_VARIABLE
Company
Haberkorn
Description
Timing belt pulleys 47 T10 DIN 7721-2 for belt width 32 mm
Bill of material
T41092
NAME
Name
DESCRIPTION
Description
CNSORDERNO
Order number
TYPE
Type
MAT
Material
Al
Z
Number of teeth
DE
de
mm
DF
Df
mm
DM
Dm
mm
F
37 mm
L
47 mm
D
d
mm
N
n°flange
KG
kg
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions