??
Choix du modèle CAO
T22072
HELP_VARIABLE
Company
Haberkorn
Description
Timing belt pulleys HTD 5M 09 for belt width 9 mm
Bill of material
T22072
NAME
Name
DESCRIPTION
Description
CNSORDERNO
Order number
TYPE
Type
MAT
Material
Z
Number of teeth
DP
dp
mm
DE
de
mm
DF
Df
mm
DM
Dm
mm
F
14.5 mm
L
mm
D
d
mm
N
n°flange
KG
kg
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D

Embedded user actions